??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS M-411-067-001-04-S92
HELP_VARIABLE
Company
Balluff
Description
Read / write heads with integrated processor unit
Bill of material
BALLUFF BIS M-411-067-001-04-S92
VERF
Availability
Available
BC
Order code
BIS00W5
TC
Product identifier
BIS M-411-067-001-04-S92
PX
Product view
50282_01
ICON
TECH
Tech. Details
Tech. Detail
W
WEIGHT
0.269 Kg
DESCRIPT
Description
Product Group = HF (13.56 MHz), Dimension = 75 x 24 x 105 mm, Installation = metal-free (clear zone), Antenna type = round, Supported data carrier types = DIN ISO 14443, DIN ISO 15693, Connection = Connector, M12x1-Male, 5-pin, Housing material = PC, With PU potting, Interface = Subnet 16 (RS485), Operating voltage Ub = 10...30 VDC, Ambient temperature = -20...50 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.